1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Step Clamp (2 Pcs 1 Set)【2 Pieces Per Package】

Step Clamp (2 Pcs 1 Set)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,134.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· When combined with step block, height can be easily adjusted.

Features

●It can be combined with any step block.
●2 pieces per set.

Usage

●To fix the workpiece.

Materials

●Steel(S45C)Black Dye Finishing
●Quenching(HRC 35 to 47)
Part Number
10S10
25S12
25S38
25S58
40S12
40S34
40S38
40S58
60S10
60S12
60S34
60S38
60S58
80S10
80S34
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Height
(mm)
Applicable Bolt Claw Portion
(mm)
Trusco Code Mass
(g)

฿ 8,836.95

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 2505038M22, M2452176-27375200

฿ 1,841.05

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 633212M12, M1420176-2621190

฿ 1,725.26

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 632512M1018176-2591190

฿ 1,914.73

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 633216M1622176-2656310

฿ 2,428.23

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1003219M12, M1428176-2630650

฿ 2,779.85

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1003819M18, M2031176-2681710

฿ 1,134.00

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1002516M1025176-2605440

฿ 2,692.19

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1003819M1631176-2664800

฿ 5,204.71

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1505030M22, M2443176-27112400

฿ 2,906.77

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1503222M12, M1432176-26481360

฿ 3,281.39

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1503825M18, M2038176-26991500

฿ 1,559.00

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1503019M1030176-2613970

฿ 3,234.28

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1503822M1634176-26721420

฿ 7,550.02

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 2005032M22, M2450176-27293470

฿ 4,719.98

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 2005025M18, M2040176-27022870

Loading...

  1. 1
 

Basic Information

Details Type Step Clamp Material S45C Heat Treatment Tempering HRC35-47
Finish Black oxide finish