1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Trusco, Pipe Vise, General Steel Pipes, TPV-1/-2

Trusco, Pipe Vise, General Steel Pipes, TPV-1/-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35,089.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use of sturdy ductile cast iron provides tight fastening and excellent durability.
· For general steel pipes.

Part Number
TPV-1
TPV-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Applicable Pipe JAN Code Trusco Code Mass
(g)

฿ 35,089.00

TRC HAND TOOL 1 Piece(s) 14 Day(s) 28010A~65A(3/8~2 1/2)4989999324419488-89445600

฿ 51,160.00

HAND TOOL 1 Piece(s) 14 Day(s) 30010A~100A(3/8~4)4989999324426488-89798600

Loading...

  1. 1

Basic Information

Material Ductile cast iron (FCD450)