(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self Winding Hose Reel Auroral X (15 m Winding)

Self Winding Hose Reel Auroral X (15 m Winding)

You can add up to 6 items to the comparison list.

Loading...

Specifications of R715FJC2

  • Product Type
    Watering tool
  • Height (mm)
    335
  • Max Operating Pressure (MPa)
    0.7
  • Hose Length (mm)
    15000(15m)
  • Width(mm)
    250
  • Depth(mm)
    338
  • Compatible Hose Inner Diameter(mm)
    7.5~9
  • Compatible Hose Outer Diameter(mm)
    13.5
  • Compatible Hose Length(m)
    15
  • JAN Code
    4975373037761
  • Trusco Code
    477-7069
  • Mass((g)/set)
    3.81kg
  • Material
    Polypropylene Resin (PP). Polyacetal, ABS Resin, Vinyl Chloride Resin (PVC)
  • Faucet-side hose length(m)
    1.2
Part Number
R715FJC2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,507.68

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Watering tool
  • Height (mm)
    335
  • Max Operating Pressure (MPa)
    0.7
  • Hose Length (mm)
    15000(15m)
  • Width(mm)
    250
  • Depth(mm)
    338
  • Compatible Hose Inner Diameter(mm)
    7.5~9
  • Compatible Hose Outer Diameter(mm)
    13.5
  • Compatible Hose Length(m)
    15
  • JAN Code
    4975373037761
  • Trusco Code
    477-7069
  • Mass((g)/set)
    3.81kg
  • Material
    Polypropylene Resin (PP). Polyacetal, ABS Resin, Vinyl Chloride Resin (PVC)
  • Faucet-side hose length(m)
    1.2

Product Description

[Features]
· Press the red button on the top of the main unit to automatically wind up the hose, and release it to lock the drum and stop the hose from being wound up.
· Uses a ratchet mechanism enabling the hose length to be locked in 5 to 10 cm intervals when being pulled out.
[Applications]
· For general household outdoor watering.

Specifications of R715FJC2

  • Product Type
    Watering tool
  • Height (mm)
    335
  • Max Operating Pressure (MPa)
    0.7
  • Hose Length (mm)
    15000(15m)
  • Width(mm)
    250
  • Depth(mm)
    338
  • Compatible Hose Inner Diameter(mm)
    7.5~9
  • Compatible Hose Outer Diameter(mm)
    13.5
  • Compatible Hose Length(m)
    15
  • JAN Code
    4975373037761
  • Trusco Code
    477-7069
  • Mass((g)/set)
    3.81kg
  • Material
    Polypropylene Resin (PP). Polyacetal, ABS Resin, Vinyl Chloride Resin (PVC)
  • Faucet-side hose length(m)
    1.2
Part Number
R715FJC2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,507.68

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1