(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Rubber Gasket【5 Pieces Per Package】

Replacement Rubber Gasket

You can add up to 6 items to the comparison list.

Loading...

Specifications of G-097

  • Product Type
    Related Components
  • Internal x external diameter (mm)
    11.8×16
  • JAN Code
    4975373000970
  • Trusco Code
    381-3941
  • Mass((g)/set)
    4 g/Bag
  • Material
    EPDM Synthetic Rubber
  • Specifications
    O-ring (P-12)
Part Number
G-097
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 137.11

SPRINKLER SUPPLIES 1 Pack(s)

5 Pieces Per Package

10 Day(s)

Basic Specifications

  • Product Type
    Related Components
  • Internal x external diameter (mm)
    11.8×16
  • JAN Code
    4975373000970
  • Trusco Code
    381-3941
  • Mass((g)/set)
    4 g/Bag
  • Material
    EPDM Synthetic Rubber
  • Specifications
    O-ring (P-12)

Product Description

[Features]
· Replacement part for TAKAGI-made sprinkler nipples.
[Applications]
· Dedicated replacement packing for TAKAGI-made products

Specifications of G-097

  • Product Type
    Related Components
  • Internal x external diameter (mm)
    11.8×16
  • JAN Code
    4975373000970
  • Trusco Code
    381-3941
  • Mass((g)/set)
    4 g/Bag
  • Material
    EPDM Synthetic Rubber
  • Specifications
    O-ring (P-12)
Part Number
G-097
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 137.11

SPRINKLER SUPPLIES 1 Pack(s)

5 Pieces Per Package

10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1