(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
G117 |
G118 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thickness (mm) |
Maximum Diameter (mm) |
Minimum Diameter (mm) |
Screw Size L | JAN Code | Trusco Code | Mass ((g)/set) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 122.15 |
SPRINKLER SUPPLIES | 1 Pack(s) |
2 Pieces Per Package |
10 Day(s) | 1.0 | 9 | 7.5 | M3 x 16 | 4975373001175 | 405-6426 | 5 g/pack | ||
฿ 132.29 |
SPRINKLER SUPPLIES | 1 Pack(s) |
2 Pieces Per Package |
10 Day(s) | 1.2 | 11 | 9.0 | M4×20 | 4975373001182 | 405-6434 | 8 g/pack |
[Features]
· Hose band that is fastened using a screwdriver.
[Applications]
· Band for fastening regular hose pipes used in factories, etc.
· For fastening hoses
Part Number |
---|
G117 |
G118 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thickness (mm) |
Maximum Diameter (mm) |
Minimum Diameter (mm) |
Screw Size L | JAN Code | Trusco Code | Mass ((g)/set) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 122.15 |
SPRINKLER SUPPLIES | 1 Pack(s) |
2 Pieces Per Package |
10 Day(s) | 1.0 | 9 | 7.5 | M3 x 16 | 4975373001175 | 405-6426 | 5 g/pack | ||
฿ 132.29 |
SPRINKLER SUPPLIES | 1 Pack(s) |
2 Pieces Per Package |
10 Day(s) | 1.2 | 11 | 9.0 | M4×20 | 4975373001182 | 405-6434 | 8 g/pack |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?