(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap-On Hose Joint

Snap-On Hose Joint

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of G039SH

  • Product Type
    Related Components
  • Compatible Hose Inner Diameter(mm)
    7.5~9
  • Compatible Hose Outer Diameter(mm)
    13.5
  • JAN Code
    4975373028950
  • Trusco Code
    381-3851
  • Mass((g)/set)
    60g
  • Material
    ABS Resin
  • Height when connector is connected(mm)
    99
  • Specifications
    With Connector
Part Number
G039SH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 346.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Related Components
  • Compatible Hose Inner Diameter(mm)
    7.5~9
  • Compatible Hose Outer Diameter(mm)
    13.5
  • JAN Code
    4975373028950
  • Trusco Code
    381-3851
  • Mass((g)/set)
    60g
  • Material
    ABS Resin
  • Height when connector is connected(mm)
    99
  • Specifications
    With Connector

Specifications of G039SH

  • Product Type
    Related Components
  • Compatible Hose Inner Diameter(mm)
    7.5~9
  • Compatible Hose Outer Diameter(mm)
    13.5
  • JAN Code
    4975373028950
  • Trusco Code
    381-3851
  • Mass((g)/set)
    60g
  • Material
    ABS Resin
  • Height when connector is connected(mm)
    99
  • Specifications
    With Connector
Part Number
G039SH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 346.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●SPQ(piece):10
●With Connector

Materials

●ABS Resin