(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Reel Hose Reel (R110FJ)

Compact Reel Hose Reel (R110FJ)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R110FJ
R115FJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hose Length (mm) Compatible Hose Length
(m)
JAN Code Trusco Code Mass
((g)/set)

฿ 1,181.13

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 10000(10m) 10 4975373001748 431-3704 1.2kg

฿ 1,464.57

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 15000(15m) 15 4975373005760 431-3712 1.5kg

Basic Specifications

  • Product Type
    Watering tool
  • Height (mm)
    355
  • Max Operating Pressure (MPa)
    0.7
  • Internal x external diameter (mm)
    7.5×11
  • Width(mm)
    250
  • Depth(mm)
    122
  • Compatible Hose Inner Diameter(mm)
    7.5
  • Compatible Hose Outer Diameter(mm)
    11
  • Material
    Frame, Drum: Polypropylene (PP), Polyacetal, ABS Resin, Hose: Polyvinyl Chloride Resin

Product Description

[Features]
· Compact type hose reel optimal for watering on verandas and in narrow places.
· Includes a rotating hook to hook the reel on a lattice, etc.
[Applications]
· For watering.

Part Number
R110FJ
R115FJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hose Length (mm) Compatible Hose Length
(m)
JAN Code Trusco Code Mass
((g)/set)

฿ 1,181.13

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 10000(10m) 10 4975373001748 431-3704 1.2kg

฿ 1,464.57

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 15000(15m) 15 4975373005760 431-3712 1.5kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1