(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Garden High-Pressure Hose

Garden High-Pressure Hose

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 796.83 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PH04015FJ010TM
PH04015FJ020TM
PH04015FJ030TM
PH04015FJ050TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hose Length (mm) JAN Code Trusco Code Mass
((g)/set)

฿ 796.83

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 10000(10m) 4975373026215 469-6514 1.6kg

฿ 1,594.29

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 20000(20m) 4975373026222 469-6522 3.1kg

฿ 2,390.48

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 30000(30m) 4975373026239 469-6531 4.7kg

฿ 3,985.40

SPRINKLER SUPPLIES 1 Piece(s) 40 Day(s) 50000(50m) 4975373026246 469-6549 7.8kg

Basic Specifications

  • Product Type
    Watering tool
  • Max Operating Pressure (MPa)
    0.7
  • Internal x external diameter (mm)
    15×20
  • Color
    Blue
  • Material
    Hose: Polyvinyl Chloride Resin, Reinforcement Layer, Polyester Thread
  • Operating Temperature Range(°C)
    -5 – 60

Product Description

[Features]
· Standard pressure hose.
[Applications]
· For sprinkling

Part Number
PH04015FJ010TM
PH04015FJ020TM
PH04015FJ030TM
PH04015FJ050TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hose Length (mm) JAN Code Trusco Code Mass
((g)/set)

฿ 796.83

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 10000(10m) 4975373026215 469-6514 1.6kg

฿ 1,594.29

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 20000(20m) 4975373026222 469-6522 3.1kg

฿ 2,390.48

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 30000(30m) 4975373026239 469-6531 4.7kg

฿ 3,985.40

SPRINKLER SUPPLIES 1 Piece(s) 40 Day(s) 50000(50m) 4975373026246 469-6549 7.8kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1