1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Conpoke 3

HRK MEASURING TAPE

Tape Measure Conpoke 3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 340.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· When removing, the extrusion function enables easy removal.

Part Number
MH3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 340.82

HRK MEASURING TAPE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Accessory Compatible Belt Size Width within 64 mm, thickness within 6 mm Material Body: ABS
JAN Code 4954771140020 Trusco Code 484-1671 Mass(g) 50

Please check the type/dimensions/specifications of the part MH3 in the Tape Measure Conpoke 3 series.