1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Intervision

HRK MEASURING TAPE

Tape Measure Intervision
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 868.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The two reading windows are easily visible during inner dimension and depth measurement.
· It has a shock absorber that prevents the case and claw from being damaged.

Part Number
IN1635
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 868.59

HRK MEASURING TAPE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 3.5 Tape Width(mm) 16 Scale Indicator One side
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 1.5
Pitch 455 mm pitch display Lock function Available Material Tape: steel
JAN Code 4954771150494 Trusco Code 484-1590 Mass(g) 154
Specifications Movement Claw/Shock absorber

Please check the type/dimensions/specifications of the part IN1635 in the Tape Measure Intervision series.