(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Floorboards JYU LIGHT (JYULIGHT3X6-6)

Floorboards JYU LIGHT (JYULIGHT3X6-6)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JYULIGHT3X6-6
JYULIGHT3X6-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,496.13

CURING SHEETS 1 Piece(s) 12 Day(s) 6 470-4525 9000 1 pc.

฿ 10,994.00

CURING SHEETS 1 Piece(s) 10 Day(s) 10 470-4517 15000 1 pc.

Basic Specifications

  • Product Type
    Temporary Mat
  • Width × Length(m)
    0.91×1.82
  • Color
    Other
  • Color
    Black
  • Material Quality
    Recycled Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Material won't rot even when doused in water.
· Lightweight, and convenient for carrying around.
· Elastic and flexible, making it resistant to cracking.
[Applications]
· For building sites/materials storage spaces/event halls/work sites.

Part Number
JYULIGHT3X6-6
JYULIGHT3X6-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,496.13

CURING SHEETS 1 Piece(s) 12 Day(s) 6 470-4525 9000 1 pc.

฿ 10,994.00

CURING SHEETS 1 Piece(s) 10 Day(s) 10 470-4517 15000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1