1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Radius Scale

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Radius Scale
  • Radius Scale
  • Radius Scale
  • Radius Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 349.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A set square for measuring rounded curves, diameters, and length.
[Features]
· The first of its kind, a 3 in 1 scale which can be used as an R gauge, diameter gauge, and bench rule.
· Compact size, allowing quick access and measurement.
[Applications]
· Ideal for measuring rounded curves, diameters, and length.

Part Number
73570
73571
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)

฿ 349.74

SWS HAND TOOL 1 Piece(s) 45 Day(s) R gauge: R0.5-7 / Diameter gauge: 0.5-6 / Ruler: 150

฿ 349.74

SWS HAND TOOL 1 Piece(s) 1 Day(s) R gauge: R8-15 / Diameter gauge: 0.5-6 / Ruler: 150

Loading...

  1. 1

Basic Information

Product Type Other Accuracy(mm) ±0.1 (R gauge) / ±0.05 (diameter gauge) / ±0.15 (ruler) Scale Available
Material Stainless Steel Overall length x Height x Thickness(mm) 175×15×0.5 Mass(g) 7.5