(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Scraper Y-Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3090230065

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Size
    65mm
  • Product Package Size / Width(mm)
    65
  • Product Package Size / Depth(mm)
    15
  • Product Package Size / Height(mm)
    190
  • JAN Code
    4905533152973
  • Weight(g)
    117
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.
Part Number
3090230065
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 166.69

SCRAPERS 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Size
    65mm
  • Product Package Size / Width(mm)
    65
  • Product Package Size / Depth(mm)
    15
  • Product Package Size / Height(mm)
    190
  • JAN Code
    4905533152973
  • Weight(g)
    117
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· For removing old paint, rust, and dirt.
· Hammer through type that can be used by striking.

Specifications of 3090230065

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Size
    65mm
  • Product Package Size / Width(mm)
    65
  • Product Package Size / Depth(mm)
    15
  • Product Package Size / Height(mm)
    190
  • JAN Code
    4905533152973
  • Weight(g)
    117
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.
Part Number
3090230065
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 166.69

SCRAPERS 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1