(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3090220006 |
3090220009 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | JAN Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 184.96 |
SCRAPERS | 1 Piece(s) | Quote | 6mm | 4905533152751 | 32 | 1 pc. | ||
฿ 191.63 |
SCRAPERS | 1 Piece(s) | Quote | 9mm | 4905533152768 | 36 | 1 pc. |
[Features]
· Highly strong and convenient for removal of rough caulking.
Part Number |
---|
3090220006 |
3090220009 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | JAN Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 184.96 |
SCRAPERS | 1 Piece(s) | Quote | 6mm | 4905533152751 | 32 | 1 pc. | ||
฿ 191.63 |
SCRAPERS | 1 Piece(s) | Quote | 9mm | 4905533152768 | 36 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?