(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Pipe Cover Trapica

Single Pipe Cover Trapica

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AR-068

  • Product Model
    Option for Single Pipe
  • Overall Length(mm)
    500
  • Applicable Pipe Diameter(mm)
    48.6
  • Trusco Code
    489-7714
  • Material
    Polypropylene
  • Mass(g)
    700
  • Amount Of Content
    1 pc.
Part Number
AR-068
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 414.29

OPTIONS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Option for Single Pipe
  • Overall Length(mm)
    500
  • Applicable Pipe Diameter(mm)
    48.6
  • Trusco Code
    489-7714
  • Material
    Polypropylene
  • Mass(g)
    700
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Mountable on ø48.6 pipes with a single action
· The yellow reflective tape stands out even in dark locations.

Specifications of AR-068

  • Product Model
    Option for Single Pipe
  • Overall Length(mm)
    500
  • Applicable Pipe Diameter(mm)
    48.6
  • Trusco Code
    489-7714
  • Material
    Polypropylene
  • Mass(g)
    700
  • Amount Of Content
    1 pc.
Part Number
AR-068
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 414.29

OPTIONS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1