(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wader, Chest High Wader, Breathable Waterproof (Felt Bottom)

Wader, Chest High Wader, Breathable Waterproof (Felt Bottom)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 12,911.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SW-511-L SALE
SW-511-LL SALE
SW-511-LLL SALE
SW-511-M SALE
SW-511-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Total Length
(cm)
Inseam
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 12,911.00

฿ 11,876.83

BOOTS 1 Piece(s) 12 Day(s) 26 145 95 481-7303 2100 1 Pair

฿ 12,911.00

฿ 11,876.83

BOOTS 1 Piece(s) 10 Day(s) 27 149 98 481-7311 2200 1 Pair

฿ 12,911.00

฿ 11,876.83

BOOTS 1 Piece(s) 14 Day(s) 28 153 101 481-7320 2300 1 Pair

฿ 12,911.00

฿ 11,876.83

BOOTS 1 Piece(s) 12 Day(s) 25 141 92 481-7338 2000 1 Pair

฿ 12,911.00

฿ 11,876.83

BOOTS 1 Piece(s) 19 Day(s) 24 137 89 481-7346 1900 1 Pair

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Boots
  • Foot Width Size
    EE
  • Color
    Khaki
  • Material Quality
    Body: Entrant GII, Shoes: Polyvinyl Chloride (PVC) / Felt
  • Accessories
    Waist belt, cup insole, and fabric for repair.
  • Amount Of Content
    1 Pair

Product Description

[Features]
·Toray moisture-permeable and waterproof fabric is used on the entire surface, so it is comfortable to wear for long periods of time.
·The 13 mm thick felt sole provides excellent grip in the water.
[Applications]
·For fisheries.
·For light work in water.

Part Number
SW-511-L SALE
SW-511-LL SALE
SW-511-LLL SALE
SW-511-M SALE
SW-511-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Total Length
(cm)
Inseam
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 12,911.00

฿ 11,876.83

BOOTS 1 Piece(s) 12 Day(s) 26 145 95 481-7303 2100 1 Pair

฿ 12,911.00

฿ 11,876.83

BOOTS 1 Piece(s) 10 Day(s) 27 149 98 481-7311 2200 1 Pair

฿ 12,911.00

฿ 11,876.83

BOOTS 1 Piece(s) 14 Day(s) 28 153 101 481-7320 2300 1 Pair

฿ 12,911.00

฿ 11,876.83

BOOTS 1 Piece(s) 12 Day(s) 25 141 92 481-7338 2000 1 Pair

฿ 12,911.00

฿ 11,876.83

BOOTS 1 Piece(s) 19 Day(s) 24 137 89 481-7346 1900 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1