(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal Sliding Door Lock BJ (BJ-1-006)

Universal Sliding Door Lock BJ (BJ-1-006)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
BJ-1-006
BJ-1-007
BJ-1-00U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Trusco Code Amount Of Content

฿ 6,472.00

SECURITY LOCKS 1 Piece(s) 1 Day(s) Bronze Bronze 380-2833 1 Set (Main Body: 1 Set, Dimple Key: 5)

฿ 6,472.00

SECURITY LOCKS 1 Piece(s) 1 Day(s) Silver Silver 380-2841 1 Set (Main Body: 1 Set, Dimple Key: 5)

฿ 6,472.00

SECURITY LOCKS 1 Piece(s) 1 Day(s) Other Black 380-2850 1 Set (Main Body: 1 Set, Dimple Key: 5)

Basic Specifications

  • Product Type
    Security Lock for Doors
  • Material
    Aluminum
  • Vertical(mm)
    160
  • Width(mm)
    27
  • Conforming Door Thickness(mm)
    22–40 (Including decorative spacer washer)
  • Material Details
    External part: Aluminum die casting (ADC), Internal part: SPCC and SUS430, Internal part of cylinder: Brass
  • Accessory
    Dimple Key 5-piece
  • Specifications
    Peaking ability of greater than 10 minutes. Pin Cylinder x 15.
  • Mass(g)
    830/set
  • Amount Of Content
    1 Set (Main Body: 1 Set, Dimple Key: 5)

Product Description

[Features]
· Can be used on regular front entrance sliding doors.
· Can be locked and unlocked without inserting a key.
[Applications]
· Shop entrance doors. (Aluminum and wooden front entrance sliding doors)

Part Number
BJ-1-006
BJ-1-007
BJ-1-00U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Trusco Code Amount Of Content

฿ 6,472.00

SECURITY LOCKS 1 Piece(s) 1 Day(s) Bronze Bronze 380-2833 1 Set (Main Body: 1 Set, Dimple Key: 5)

฿ 6,472.00

SECURITY LOCKS 1 Piece(s) 1 Day(s) Silver Silver 380-2841 1 Set (Main Body: 1 Set, Dimple Key: 5)

฿ 6,472.00

SECURITY LOCKS 1 Piece(s) 1 Day(s) Other Black 380-2850 1 Set (Main Body: 1 Set, Dimple Key: 5)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1