(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Keylex with Auto Lock

Lock And Key, Keylex with Auto Lock

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 22823M-AS

  • Product Type
    Security Lock for Doors
  • Material
    Other
  • Color
    Silver
  • Backset(mm)
    60
  • Thickness of Door(mm)
    30~45
  • Case depth(mm)
    86
  • Trusco Code
    472-9013
  • Material Details
    Zinc Alloy
  • Specifications
    Lock and key provided. Lever Type. Finishing: AS (Silver)
  • Mass(g)
    2,800/set
  • Amount Of Content
    1 Set (Handle: 1 Set, Key: 1)
Part Number
22823M-AS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,740.00

฿ 19,080.80

SECURITY LOCKS 1 Piece(s) 12 Day(s) 1 Set (Handle: 1 Set, Key: 1)

Basic Specifications

  • Product Type
    Security Lock for Doors
  • Material
    Other
  • Color
    Silver
  • Backset(mm)
    60
  • Thickness of Door(mm)
    30~45
  • Case depth(mm)
    86
  • Trusco Code
    472-9013
  • Material Details
    Zinc Alloy
  • Specifications
    Lock and key provided. Lever Type. Finishing: AS (Silver)
  • Mass(g)
    2,800/set
  • Amount Of Content
    1 Set (Handle: 1 Set, Key: 1)

Product Description

[Features]
· Mechanical key-operated lock that is rain resistant, does not use electricity, and that uses a memorized number instead of a key.
· Automatically locks when the door is closed.
· Comes with a cylinder key, so can be used as a key-operated lock.
[Applications]
· For hinged doors.

Specifications of 22823M-AS

  • Product Type
    Security Lock for Doors
  • Material
    Other
  • Color
    Silver
  • Backset(mm)
    60
  • Thickness of Door(mm)
    30~45
  • Case depth(mm)
    86
  • Trusco Code
    472-9013
  • Material Details
    Zinc Alloy
  • Specifications
    Lock and key provided. Lever Type. Finishing: AS (Silver)
  • Mass(g)
    2,800/set
  • Amount Of Content
    1 Set (Handle: 1 Set, Key: 1)
Part Number
22823M-AS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,740.00

฿ 19,080.80

SECURITY LOCKS 1 Piece(s) 12 Day(s) 1 Set (Handle: 1 Set, Key: 1)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1