1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip Tool for K-109 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 153.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Parts for the high-speed model micro grinder (electric motor) with a maximum speed of 16,500 rpm.
[Features]
· For K-109.
[Applications]
· Ideal for cutting circuit board patterns and resist film removal.
· For bit replacement, and also convenient for drilling, deburring, cutting, and rust removal.

Features

●Compact router that can use various kinds of bits.
●Optimum for cutting circuit board pattern and peeling resist film.
●By bit replacement, it can be used for drilling, burring, cutting, rust removal.

Usage

●Grinding, polishing, etc.

Specification

●Power: AC100V
●Total Length x H: 195 x 29mm
●Shaft Diameter: 2.35mm

Accessories

●Diamond Bit(K-109-10)
●Brush for Cleaning Cutting Powder
●Bit-holder 
●Dedicated Case
Part Number
K-109-10
K-109-11
K-109-12
K-109-20
K-109-30
K-109-31
K-109-32
K-109-40
K-109-41
K-109-50
K-109-51
K-109-52
K-109-53
K-109-54
K-109-55
K-109-59
K-109-60
K-109-61
K-109-62
K-109-63
K-109-69SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle Product/Set Product Tip diameter
(mmφ)
Features Accessory contents Set Product Contents

฿ 495.88

HZN HAND TOOL 1 Piece(s) 1 Day(s) Single Item1Diamond Bit #120--

฿ 495.88

HZN HAND TOOL 1 Piece(s) 1 Day(s) Single Item1.6Diamond Bit #120--

฿ 495.88

HZN HAND TOOL 1 Piece(s) 1 Day(s) Single Item1.8Diamond Bit #120--

฿ 153.34

HZN HAND TOOL 1 Piece(s) 12 Day(s) Single Item5.0Rubber Whetstone (Silicon Carbide #240)--

฿ 290.11

HZN HAND TOOL 1 Piece(s) 12 Day(s) Single Item5.0Grindstone (White Alumina #150)--

฿ 296.67

HZN HAND TOOL 1 Piece(s) 12 Day(s) Single Item2.7Grindstone (White Alumina #150)--

฿ 263.11

HZN HAND TOOL 1 Piece(s) 12 Day(s) Single Item5.1Grindstone (White Alumina #80)--

฿ 256.46

HZN HAND TOOL 1 Piece(s) 12 Day(s) Single Item2.3End Mill (High-speed Steel)--

฿ 409.05

HZN HAND TOOL 1 Piece(s) 19 Day(s) Single Item2.3End Mill (High-speed Steel)--

฿ 1,381.92

HZN HAND TOOL 1 Piece(s) 19 Day(s) Single Item0.5Drill (high-speed steel)--

฿ 1,381.77

HZN HAND TOOL 1 Piece(s) 19 Day(s) Single Item0.8Drill (high-speed steel)--

฿ 1,319.92

HZN HAND TOOL 1 Piece(s) 19 Day(s) Single Item1Drill (high-speed steel)--

฿ 1,319.92

HZN HAND TOOL 1 Piece(s) 19 Day(s) Single Item1.2Drill (high-speed steel)--

฿ 1,320.08

HZN HAND TOOL 1 Piece(s) 19 Day(s) Single Item1.4Drill (high-speed steel)--

฿ 1,320.08

HZN HAND TOOL 1 Piece(s) 19 Day(s) Single Item1.6Drill (high-speed steel)--

฿ 1,548.36

HZN HAND TOOL 1 Piece(s) 1 Day(s) Set Product-Drill setWith Bit HolderK-109-50/51/52/53/54/55 1 pc Each

฿ 386.28

HZN HAND TOOL 1 Piece(s) 19 Day(s) Single Item8Brush (brass)--

฿ 386.44

HZN HAND TOOL 1 Piece(s) 12 Day(s) Single Item13Brush (brass)--

฿ 386.28

HZN HAND TOOL 1 Piece(s) 12 Day(s) Single Item8Brush (steel)--

฿ 386.44

HZN HAND TOOL 1 Piece(s) 12 Day(s) Single Item13Brush (steel)--

฿ 5,120.97

฿ 2,869.28

HAND TOOLS 1 Piece(s) Same day Set Product-All-type Bit SetWith Bit HolderK-109-10/11/12/20/30/31/32/40/41/50/51/52/53/54/55/60/61/62/63 1 pc Each

Loading...

  1. 1

Basic Information

Product Type Related Item Product Type Bit Chucking diameter(mmφ) 2.35
Warnings Please do not use gloves when working. Please wear protective glasses when working.