(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A micro grinder (electric motor) that adopts a collet chuck method with high fastening force and less runout.
[Features]
· Can be used quicker and with less power. Recommended even for those who do not prefer high-speed rotation.
· Revolution can be continuously adjusted between 7,000 and 16,500 rpm to suit the bit type or work type.
· No need to use a tool for attachment and detachment, providing good working efficiency. Brush for sweeping chips is also included.
· The chuck can be opened with a 10 mm wrench. Supports bit shafts of φ2.35 (diameter 2.35 mm).
· The included diamond bit is ideal for pattern cutting of substrates and grinding glass, stone and ceramics.
· Comes with a special case that can store all mini routers and various bits, and can be stored in a compact manner.
[Applications]
· Can be used for a wide range of application such as cutting circuit board patterns and resist film removal.
Part Number |
---|
K-109 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,727.74 ฿ 2,482.06 | HAND TOOLS | 1 Piece(s) | Same day |
Loading...
Product Type | Main Body | Type | Rotation Type | Number of load-free rotations(min-¹) | 7000~16500 |
---|---|---|---|---|---|
Overall Length(mm) | 195 | Accessory | Available | Product Type | Router |
Single Product/Set Product | Single Item | Power Supply | AC100V 50/60Hz | Power Consumption(W) | 20 |
Rated Time(Minute) | 15 | Outer Diameter of Grip Part(mmφ) | 18 (MIN) | Chucking diameter(mmφ) | 2.35 |
Tip diameter(mmφ) | 1 | Weight(g) | 160 | Features | With speed control function. The rotation speed can be adjusted without steps. Equipped with a 1.0 mm micro-diamond bit as standard. Can be used for a variety of machining by using other bits (sold separately). |
Accessory contents | Dedicated Case, Diamond Bit (K-109-10), Brush for Shaving Cleaning, with Bit Holder | Notes | Continuous operation beyond the rated time may cause motor malfunction, etc. Please note that operations at intervals of 1-2 minutes are counted as continuous operations. | Warnings | Please do not use gloves when working. Please wear protective glasses when working. |
Please check the type/dimensions/specifications of the part K-109 in the Mini Router series.
How can we improve?
How can we improve?