1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Eight Standard Unit (Part Number)

Mini Eight Standard Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,356.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A new pen-type grinder that pursues ease of use over a wide rotation range from ultra-high speed (55,000 min-1) to ultra-low speed (1,000 min-1).

Part Number
LEM-30PA
LEM-35PA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo-load Rotation Speed
(min-¹)
Total Length
(mm)
Details Model Installed Motor Maximum Torque
(N·cm)
Diameter of Grip
(mm)
Weight
(g)

฿ 25,666.72

LUT GRINDER 1 Piece(s) 3 Day(s) 1000~30000173.3High Torque, High SpeedM30A7.431.6290

฿ 24,356.56

LUT GRINDER 1 Piece(s) 16 Day(s) 1000~35000161Small Lightweight High speedM35A5.227.5235

Loading...

  1. 1

Basic Information

Product Model Body Mounting Collet(mm) P Series (⌀2.34 mm and ⌀3.0 mm are included as standard) Accessories Included
Supported Models Compatible power unit: LEC-900 (sold separately) Accessories Standard Hand piece (HP-71), Collet Chuck (φ2.34 mm, φ3.0 mm), chuck wrench x 1, joint stopper x 1