1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coromant Capto Cutting Head For Inner-Diameter Turning C-DTFNR/L

Coromant Capto Cutting Head For Inner-Diameter Turning C-DTFNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,880.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-DTFNL-17090-16
C4-DTFNR-17090-16
C5-DTFNL-17090-16
C5-DTFNR-17090-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Dimension l3
(mm)
D5m
(mm)

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand6840

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand6840

฿ 18,848.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand6650

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand6650

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Minimum Machining Diameter 32 Application Internal Diameter
Clamp Shape Cable clamp Clearance angle Lubrication Hole Y/N Available
Specifications CoroTurn RC Double Clamp Cutting Angle(°) 91 Tool Lead Angle(°) -1
Dimensions f1(mm) 17 Dimension L1(mm) 90 Tip Size(mm) 16
Tip Size iC 41706 Rake angle γ(°) -6 Blade Inclination Angle λs(°) -12
Gauge Chip TNMG 16 04 08 Dimensions/D1 25 Tip tightening torque(Nm) 1.7