1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adjust Pin Wrench AP-1030·AP-1030L·AP-1030LS·AP-1030S (Part Number)

Adjust Pin Wrench AP-1030·AP-1030L·AP-1030LS·AP-1030S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 404.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For attaching and removing wheel nut of disc grinder.
· The pin width can vary from 10 mm to 30 mm, so 1 pin is compatible with each wheel nut manufacturer

Part Number
AP-1030
AP-1030L
AP-1030LS
AP-1030S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle Item/Set Accessories Mass
(g)

฿ 434.00

TOP HAND TOOL 1 Piece(s) 12 Day(s) Single item-150

฿ 418.92

TOP HAND TOOL 1 Piece(s) 10 Day(s) Single item-155

฿ 486.36

TOP HAND TOOL 1 Piece(s) 10 Day(s) Set12 X 14 with wrench200

฿ 404.46

TOP HAND TOOL 1 Piece(s) 10 Day(s) Set12 X 14 with wrench195

Loading...

  1. 1

Basic Information

Product Model Parts, Accessories Part Type Assembling Tool Pin Diameter(mm) 4
Distance Between Shafts(mm) 10 to 30 Features The pin width can vary from 10 mm to 30 mm, so 1 pin is compatible with each wheel nut manufacturer. Material Special Alloy Steel