1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale with Hook, Free-Stage Scale

STRAIGHT SCALE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Scale with Hook, Free-Stage Scale
  • Scale with Hook, Free-Stage Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 290.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hybrid scale with a hook for convenient use.
[Features]
· Hook incorporated type for measuring by snagging the workpiece.
· A stepped scale with easy-to-see 1 mm graduations has been adopted.
· Continuous numbering + 2 mm point scale specifications, so numerical values can immediately be grasped.
· Slightly chamfered on the circumference surface so that the product can be safely handled with bare hands.
[Applications]
· Used for measurement of the dimensions from the end face and simplified measurement of the C chamfer plane.

 
Part Number
FS-15KD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 290.00

STRAIGHT SCALE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Measuring Range(mm) 150 Surface finishing Silver Material Stainless Steel
Straight Scale Size 175 Material Details Stainless Steel (SUS420J2) Thickness(mm) 0.5
Width(mm) 20 Length(mm) 175 Mass(g) 10
Instrument Error(mm) ±0.15 Use Measurement of the dimensions from the side surface, simplified measurement of the C chamfer plane Features · Hook incorporated type for measuring by strapping onto a workpiece · Stepped scale with 1 mm unit markings for clear view · Continuously tracks numbers for instantaneous comprehension of values with 2 mm dot scale markers · Chamfer treated on circumference surface so that the product can be safely touched with bare hands.

Please check the type/dimensions/specifications of the part FS-15KD in the Scale with Hook, Free-Stage Scale series.