(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PU-WAVE (PU-WAVE)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 262.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
K-18-BK-L
K-18-BK-LL
K-18-BK-M
K-18-BL-L
K-18-BL-LL
K-18-BL-M
K-18-ME-L
K-18-ME-LL
K-18-ME-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Size Details
(cm)
Color Mass
(g)

฿ 289.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) L Around Pal: 19.0, Total Length: 22.0, Length of Middle Finger: 8.5 Black 48

฿ 262.86

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL Around Pal: 20.0, Total Length: 22.5, Length of Middle Finger: 9.0 Black 51

฿ 289.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) M Around Pal: 18.0, Total Length: 21.5, Length of Middle Finger: 8.0 Black 45

฿ 263.00

WORK GLOVES 1 Piece(s) 1 Day(s) L Around Pal: 19.0, Total Length: 22.0, Length of Middle Finger: 8.5 Blue 48

฿ 263.00

WORK GLOVES 1 Piece(s) 10 Day(s) LL Around Pal: 20.0, Total Length: 22.5, Length of Middle Finger: 9.0 Blue 51

฿ 263.00

WORK GLOVES 1 Piece(s) 10 Day(s) M Around Pal: 18.0, Total Length: 21.5, Length of Middle Finger: 8.0 Blue 45

฿ 263.00

WORK GLOVES 1 Piece(s) 10 Day(s) L Around Pal: 19.0, Total Length: 22.0, Length of Middle Finger: 8.5 Camouflage 48

฿ 263.00

WORK GLOVES 1 Piece(s) 12 Day(s) LL Around Pal: 20.0, Total Length: 22.5, Length of Middle Finger: 9.0 Camouflage 51

฿ 263.00

WORK GLOVES 1 Piece(s) 10 Day(s) M Around Pal: 18.0, Total Length: 21.5, Length of Middle Finger: 8.0 Camouflage 45

Basic Specifications

  • Product Type
    Polyurethane
  • Application
    For work
  • Material
    Palm: Polyurethane / Pigskin Leather, Back of Hand: Polyester
  • Thickness(mm)
    0.7
  • Specifications
    Wrist Velcro Type
  • Application
    Interior, Civil Engineering and Construction, Transportation Industry, Piping Work
  • Features
    Special embossed PU material to prevent slipping, soft and has superior fit feeling. Sweat absorbing and fast dying knit wear on back of hand reduces internal heating. Gun cut sewing reduces discomfort around the fingers.

Product Description

[Features]
· A non-slip special embossed PU fabric, soft and with excellent fitting performance.
· Sweat-absorbing fast-drying knit is used for the back of the hand to reduce stuffiness.
· The Gunn cut stitching resolves the feeling of discomfort around the fingers.
[Applications]
· Interior work
· Civil engineering and construction work
· For the delivery business

Part Number
K-18-BK-L
K-18-BK-LL
K-18-BK-M
K-18-BL-L
K-18-BL-LL
K-18-BL-M
K-18-ME-L
K-18-ME-LL
K-18-ME-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Size Details
(cm)
Color Mass
(g)

฿ 289.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) L Around Pal: 19.0, Total Length: 22.0, Length of Middle Finger: 8.5 Black 48

฿ 262.86

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL Around Pal: 20.0, Total Length: 22.5, Length of Middle Finger: 9.0 Black 51

฿ 289.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) M Around Pal: 18.0, Total Length: 21.5, Length of Middle Finger: 8.0 Black 45

฿ 263.00

WORK GLOVES 1 Piece(s) 1 Day(s) L Around Pal: 19.0, Total Length: 22.0, Length of Middle Finger: 8.5 Blue 48

฿ 263.00

WORK GLOVES 1 Piece(s) 10 Day(s) LL Around Pal: 20.0, Total Length: 22.5, Length of Middle Finger: 9.0 Blue 51

฿ 263.00

WORK GLOVES 1 Piece(s) 10 Day(s) M Around Pal: 18.0, Total Length: 21.5, Length of Middle Finger: 8.0 Blue 45

฿ 263.00

WORK GLOVES 1 Piece(s) 10 Day(s) L Around Pal: 19.0, Total Length: 22.0, Length of Middle Finger: 8.5 Camouflage 48

฿ 263.00

WORK GLOVES 1 Piece(s) 12 Day(s) LL Around Pal: 20.0, Total Length: 22.5, Length of Middle Finger: 9.0 Camouflage 51

฿ 263.00

WORK GLOVES 1 Piece(s) 10 Day(s) M Around Pal: 18.0, Total Length: 21.5, Length of Middle Finger: 8.0 Camouflage 45

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1