(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Disposable Rose Pink Gloves 100 Pair (NO885-M)

Disposable Rose Pink Gloves 100 Pair (NO885-M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO885-M
NO885-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Mass
(g)

฿ 573.09

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 19 8.2 480 1 Box (100 Sheets)

฿ 552.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 17.0 7.7 421 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Total Length(cm)
    24
  • Color
    Pink
  • Type
    Shared with Left/Right
  • Thickness(mm)
    0.08
  • Specification Details
    Food Sanitation Act of Japan Compliant, Embossed Finish Fingertips
  • Material Quality
    Nitrile Rubber (NBR)
  • 1 Box (100 Sheets)

Product Description

[Features]
· Nitrile rubber gloves that come in an easy-to-use box and provide a perfect fit with a feel close to bare hands.
· Powder-free type that does not get powder on the hands or in the vicinity.
· Does not contain proteins that are the source of latex allergies.
· Can be used on either hand for economical use without waste.
· The insides of the gloves are coated for easy wearing and removal.
· The fingertips have a detailed uneven texture for a non-slip effect.
· These gloves use synthetic rubber (nitrile rubber) for use even with oil and detergent, and they are free of odors characteristic of natural rubber products.
· Can be used for direct contact with food such as for cooking and preparation.
[Applications]
Painting, maintenance, cleaning of exhaust fans and toilets, cooking, gardening, indoor gardening, nursing care, agriculture, fisheries/fishing, precision machinery industry, machinery industry, etc.

Part Number
NO885-M
NO885-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Mass
(g)

฿ 573.09

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 19 8.2 480 1 Box (100 Sheets)

฿ 552.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 17.0 7.7 421 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1