(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nitrist, White, 100 pcs (NO884-L)

Nitrist, White, 100 pcs (NO884-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO884-L
NO884-LL
NO884-M
NO884-S
NO884-SS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Mass
(g)

฿ 709.65

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) L 21 8.3 629 1 Box (100 Sheets)

฿ 717.69

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) LL 22.5 8.6 682 1 Box (100 Sheets)

฿ 703.58

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) M 19 8.2 589 1 Box (100 Sheets)

฿ 697.97

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 17.0 7.7 552 1 Box (100 Sheets)

฿ 689.48

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) SS 16 7.4 496 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Total Length(cm)
    24
  • Color
    White
  • Type
    Shared with Left/Right
  • Thickness(mm)
    0.1
  • Specification Details
    Food Sanitation Act of Japan Compliant, Embossed Finish Fingertips
  • Material Quality
    Nitrile Rubber (NBR)
  • 1 Box (100 Sheets)

Product Description

[Features]
· Disposable nitrile rubber gloves that come in an easy-to-use box.
· The insides of the gloves are processed for easy wearing and removal.
· Ultra-thin type for a feel that is close to bare hands.
· Usable for direct contact with food such as in food processing.
· Meets the standards for food, additives, etc., based on the Food Sanitation Act of Japan (1959 Ministry of Health and Welfare Notification No. 370).
· Made of nitrile rubber for excellent resistance to oil.
· These elastic gloves are soft with a good fit, making them perfect even for work over long periods of time.
· Powder-free type that can be used on either hand.
[Applications]
Painting, maintenance, cleaning of exhaust fans and toilets, cooking, gardening, indoor gardening, nursing care, agriculture, fisheries/fishing, precision machinery industry, machinery industry, etc.

Part Number
NO884-L
NO884-LL
NO884-M
NO884-S
NO884-SS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Mass
(g)

฿ 709.65

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) L 21 8.3 629 1 Box (100 Sheets)

฿ 717.69

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) LL 22.5 8.6 682 1 Box (100 Sheets)

฿ 703.58

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) M 19 8.2 589 1 Box (100 Sheets)

฿ 697.97

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 17.0 7.7 552 1 Box (100 Sheets)

฿ 689.48

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) SS 16 7.4 496 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1