(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO826-L |
NO826-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 181.10 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | L | 29.0 | 9.1 | 245 | 1 Box (100 Sheets) | ||
฿ 178.10 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | M | 25.4 | 8.5 | 225 | 1 Box (100 Sheets) |
[Features]
· Disposable polyethylene gloves that come in an easy-to-use box.
· The insides are embossed to alleviate sticking.
· Usable for direct contact with food such for food processing.
· Ultra-thin type (0.025 mm) for a feel that is close to bare hands.
· Powder-free type that can be used on either hand.
[Applications]
Sanitation, nursing care / welfare, food processing industry, precision machinery industry, machinery industry, automotive industry, etc.
Part Number |
---|
NO826-L |
NO826-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 181.10 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | L | 29.0 | 9.1 | 245 | 1 Box (100 Sheets) | ||
฿ 178.10 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | M | 25.4 | 8.5 | 225 | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?