(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CR-PUTTY-SET |
PUTTY-SET |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material (blade) | Blade Width (mm) |
Standard (") |
Blade width details | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 279.48 |
SCRAPER | 1 Piece(s) | 3 Day(s) | Resin | 50.8 | - | 50.8, 76.2, 101.6, 152.4 | Yellow | ||
฿ 999,999,999.00 |
SCRAPER | 1 Piece(s) | Quote | - | 50.8~152.4 | 2,3,4,6 | - | - |
[Features]
· Comes in blister packaging.
[Applications]
· Use to apply and spread a thin layer of bond or putty.
Part Number |
---|
CR-PUTTY-SET |
PUTTY-SET |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material (blade) | Blade Width (mm) |
Standard (") |
Blade width details | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 279.48 |
SCRAPER | 1 Piece(s) | 3 Day(s) | Resin | 50.8 | - | 50.8, 76.2, 101.6, 152.4 | Yellow | ||
฿ 999,999,999.00 |
SCRAPER | 1 Piece(s) | Quote | - | 50.8~152.4 | 2,3,4,6 | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?