(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Suction Cup Handle【2 Pieces Per Package】

Suction Cup Handle

You can add up to 6 items to the comparison list.

Loading...

Specifications of KQTS-72

  • Color
    Cream (Non-transparent)
  • Fixed Model
    Double-shaped
  • Size(mm)
    72φ
  • Withstand load
    5kg
  • Package Size(mm)
    246X97
Part Number
KQTS-72
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 448.60

SUPPLIES TO PREVENT OVERTURNIN 1 Pack(s)

2 Pieces Per Package

10 Day(s)

Basic Specifications

Product Description

[Features]
· Suction plate door handle that can be easily mounted and removed.
· Suction type that can be installed and removed many times.
· Depending on your ingenuity, it can be used conveniently for veranda windows, sliding doors, etc.

Specifications of KQTS-72

  • Color
    Cream (Non-transparent)
  • Fixed Model
    Double-shaped
  • Size(mm)
    72φ
  • Withstand load
    5kg
  • Package Size(mm)
    246X97
Part Number
KQTS-72
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 448.60

SUPPLIES TO PREVENT OVERTURNIN 1 Pack(s)

2 Pieces Per Package

10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1