- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Otafuku BT Thermo All Pile Round Toe【2 Pieces Per Package】
(JW-131-BK)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Color |
|
฿ 472.00
|
MOPS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
20 Day(s)
|
Black |
|
฿ 472.00
|
MOPS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
12 Day(s)
|
Gray |
Basic Specifications
-
- Product Type
- Products for protection against the cold
-
- Type
- Leg, Socks
-
- Size
- 25 ~ 27
-
- Mass(g/package)
- 190
-
- Application
- For all general activities.
-
- Material
- Cotton, Polyester, Acrylic, Rayon, Polyurethane
-
- Features
- ● Not only does it retain heat, but it also uses a special type of rayon with the latest heat generating technology incorporated. ● The fiber continually and rapidly generates heat by reacting with moisture normally transpired from the human body.
Product Description
- Uses special rayon, designed with the latest in technology, for both heat retention and heat generation. - The fiber reacts to the moisture being emitted by the body, and quickly generates heat in response.
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Color |
|
฿ 472.00
|
MOPS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
20 Day(s)
|
Black |
|
฿ 472.00
|
MOPS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
12 Day(s)
|
Gray |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?