(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Window Scraper 46701

Window Scraper 46701

You can add up to 6 items to the comparison list.

Loading...

Specifications of 46701

  • Product Type
    Scraper
  • Blade Width(mm)
    40
  • Blade Length(mm)
    19
  • Total Length(mm)
    165
  • Features
    Includes Cap. Use A Commercially Available Blade for Replacement (Width 40 mm)
  • JAN Code
    4712818940985
Part Number
46701
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 505.43

SPATULAS/SCRAPERS 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Scraper
  • Blade Width(mm)
    40
  • Blade Length(mm)
    19
  • Total Length(mm)
    165
  • Features
    Includes Cap. Use A Commercially Available Blade for Replacement (Width 40 mm)
  • JAN Code
    4712818940985

Product Description

A scraper with an easy-to-grip resin grip that can be used for cleaning and removing film from window glass.

Specifications of 46701

  • Product Type
    Scraper
  • Blade Width(mm)
    40
  • Blade Length(mm)
    19
  • Total Length(mm)
    165
  • Features
    Includes Cap. Use A Commercially Available Blade for Replacement (Width 40 mm)
  • JAN Code
    4712818940985
Part Number
46701
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 505.43

SPATULAS/SCRAPERS 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1