(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Clipper, Small Clipper (Cutting Nipper Type)

Bolt Clipper, Small Clipper (Cutting Nipper Type)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of C-C28

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    210
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    3.2
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    2.9
  • Mass(g)
    280
  • Cutting Capacity (Piano Wire)(mm)
    2.3
  • Body Width(mm)
    48
  • Body Thickness(mm)
    16
  • JAN Code
    4962537204404
Part Number
C-C28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 769.94

KIB HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    210
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    3.2
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    2.9
  • Mass(g)
    280
  • Cutting Capacity (Piano Wire)(mm)
    2.3
  • Body Width(mm)
    48
  • Body Thickness(mm)
    16
  • JAN Code
    4962537204404

Product Description

With optimum material and perfect heat treatment, piano wire can be cut. With handle lock mechanism.

Specifications of C-C28

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    210
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    3.2
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    2.9
  • Mass(g)
    280
  • Cutting Capacity (Piano Wire)(mm)
    2.3
  • Body Width(mm)
    48
  • Body Thickness(mm)
    16
  • JAN Code
    4962537204404
Part Number
C-C28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 769.94

KIB HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Blades are original high-grade steel made by Kobe Steel Works a forging blade which forged [Marutoloy 1]. 
●Cut-off type in which force is easy to transmit.

Specification

●Cutting Performance(mm) Soft Wire:Φ3.2
●Cutting Performance(mm) Hard Wire:Φ2.9
●Cutting Performance(mm) Piano Wire:Φ2.3
●Total Length(mm):210
●SPQ(piece):6

Materials

●Marutoloy1