1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square, with Hole, 90°, Negative, SNGG○○-01 "Precision Finishing Cutting"

Square, with Hole, 90°, Negative, SNGG○○-01 "Precision Finishing Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 403.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Negative
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Finishing

 
Part Number
SNGG090302-01-NS520
SNGG090302-01-NS9530
SNGG090304-01-NS9530
SNGG090308-01-NS520
SNGG090308-01-NS9530
SNGG120402-01-NS9530
SNGG120404-01-NS9530
SNGG120408-01-NS520
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 403.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) ---Finish-NS520-9.5250.23.813.18-

฿ 403.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --SteelFinish-NS9530-9.5250.23.813.18-

฿ 403.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --SteelFinish-NS9530-9.5250.43.813.18-

฿ 403.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter8Steel / Cast IronFinishNo Preferred HandNS520Cermet9.5250.8-3.1810

฿ 403.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel--NS9530--0.8-3.18-

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --SteelFinish-NS9530-12.70.25.164.76-

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --SteelFinish-NS9530-12.70.45.164.76-

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter8Steel / Cast IronFinishNo Preferred HandNS520Cermet12.70.8-4.7610

Loading...

  1. 1

Basic Information

Shape S (Square) Rake angle Negative