(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves NO550

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 6,428.69 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
NO550-M
NO550-S
NO550-XL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 6,434.75

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 26 20 7.4 341-9339 500/bag 1 Bag (10 Pairs)

฿ 6,428.69

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 25 18.5 7.0 383-9958 460/bag 1 Bag (10 Pairs)

฿ 6,452.95

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) XL 27 24 8.5 383-9966 620/bag 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Polyurethane
  • The intended use
    Cut Resistance
  • Thickness(mm)
    1.2
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 3000 to 5000) Equivalent
  • Glove Part
    Ultrahigh strength polyethylene
  • Slip Prevention Part
    Polyurethane
  • 1 Bag (10 Pairs)

Product Description

Level 2 cut-resistant gloves knitted from ultra-high-strength polyethylene and coated with special polyurethane.

[Features]
· Full coating of the entire palm and back of the hand with special polyurethane that is both breathable and waterproof.
· Reduces stuffiness by releasing moisture such as sweat to the outside of the gloves. Hem portion is overlocked to prevent fraying.
· The high resin density and smooth surface of the coating area make it difficult for dirt to adhere to the surface, and any dirt that does adhere is easy to remove.
· Long type to prevent exposure of the wrist area. Long fibers are used to reduce dust and lint generation from gloves.
· The fiber portion is a unique 13-gauge seamless knit with a fine knit pattern and no seams.

[Application]
· Ideal for steel and glass processing work where there is a risk of cutting accidents due to burrs, edges, and blades.
· Low dust emission makes it ideal for work involving glass substrates and machine assembly.

Part Number
NO550-M
NO550-S
NO550-XL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 6,434.75

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 26 20 7.4 341-9339 500/bag 1 Bag (10 Pairs)

฿ 6,428.69

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 25 18.5 7.0 383-9958 460/bag 1 Bag (10 Pairs)

฿ 6,452.95

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) XL 27 24 8.5 383-9966 620/bag 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●All surfaces coated with resin covering the entire hand.

Specification

●Thickness:1.2mm
●13gg knit
●Equivalent Fed/STD class 3000 to 5000

Materials

●Fabric:Ultra high strength polyethylene
●Non-slip area:Polyurethane