(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Fit Thin Type NO181

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 51.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO181-L
NO181-L3P
NO181-M
NO181-M3P
NO181-S
NO181-S3P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 51.00

PVC GLOVES 1 Piece(s) - 1 Day(s) L 22 8.1 - 354-7728 57 1 Pair

฿ 144.72

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) L 22 8.1 4901792025461 - 171 1 Bag (3 Pairs)

฿ 51.00

PVC GLOVES 1 Piece(s) - 12 Day(s) M 20 7.8 - 354-7736 53 1 Pair

฿ 206.71

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) M 20 7.8 4901792025454 - 159 1 Bag (3 Pairs)

฿ 51.00

PVC GLOVES 1 Piece(s) - 1 Day(s) S 19 7.5 - 354-7744 49 1 Pair

฿ 138.37

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) S 19 7.5 4901792025447 - 147 1 Bag (3 Pairs)

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Detail Type
    Thin type (no fleece lining)
  • Total Length(cm)
    30
  • Color
    Blue
  • Thickness(mm)
    Approx. 0.4
  • Resin Part
    Vinyl Chloride

Product Description

PVC thin type without fleece
[Features]
・ It is a thin type that fits the hand and makes the most of the fingertips.
・ It demonstrates a high anti-slip effect due to its unique pattern.
・ The inner surface of the gloves is coated with a special film, and slip-on processing is applied to make it easy to put on.
[Applications]
・ Ideal for delicate work that requires a fingertip feel

Part Number
NO181-L
NO181-L3P
NO181-M
NO181-M3P
NO181-S
NO181-S3P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 51.00

PVC GLOVES 1 Piece(s) - 1 Day(s) L 22 8.1 - 354-7728 57 1 Pair

฿ 144.72

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) L 22 8.1 4901792025461 - 171 1 Bag (3 Pairs)

฿ 51.00

PVC GLOVES 1 Piece(s) - 12 Day(s) M 20 7.8 - 354-7736 53 1 Pair

฿ 206.71

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) M 20 7.8 4901792025454 - 159 1 Bag (3 Pairs)

฿ 51.00

PVC GLOVES 1 Piece(s) - 1 Day(s) S 19 7.5 - 354-7744 49 1 Pair

฿ 138.37

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) S 19 7.5 4901792025447 - 147 1 Bag (3 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A relatively strong thin type for oil, chemicals and detergent.

Specification

●Color:Blue
●SPQ(pair):20
●Thickness: Approx. 0.4mm

Materials

●Polyvinyl Chloride(PVC)