(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Vinyl Robe NO610

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 176.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO610-L
NO610-L10P
NO610-LL
NO610-LL10P
NO610-M
NO610-M10P
NO610-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 176.00

PVC GLOVES 1 Piece(s) - 1 Day(s) L 25 22.5 8 4901792061308 354-7931 126 1 Pair

฿ 1,658.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 25 22.5 8 4901792061803 434-3221 1,260/bag 1 Bag (10 Pairs)

฿ 176.00

PVC GLOVES 1 Piece(s) - 12 Day(s) LL 27 25 9 4901792061407 354-7949 152 1 Pair

฿ 1,658.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) LL 27 25 9 4901792061902 434-3239 1,520/bag 1 Bag (10 Pairs)

฿ 176.00

PVC GLOVES 1 Piece(s) - 1 Day(s) M 25 22 7.8 4901792061209 354-7957 120 1 Pair

฿ 1,658.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 25 22 7.8 4901792061704 434-3247 1,200/bag 1 Bag (10 Pairs)

฿ 186.17

PVC GLOVES 1 Piece(s) - 12 Day(s) S 25 19.5 7.3 4901792061100 354-7965 106 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Color
    Orange
  • Thickness(mm)
    Approx. 1.5
  • Surface Material
    Vinyl Chloride (PVC)
  • Inner Lining Material
    Cotton/Polyester/Others

Product Description

Vinyl chloride gloves for standard work combining softness and durability.
[Features]
· Easy-to-use work gloves that prevent fatigue while combining the strength of vinyl chloride with the flexibility of rubber.
· The lining of these gloves features a unique 13-gauge seamless knit with fine stitching.
· Coated with a special resin to create a strong non-slip effect.
· The lining is treated with an antibacterial and deodorization process to greatly reduce odors and ensure hygienic comfort.
[Applications]
· Can be used in agriculture, fisheries/fishing, forestry, sanitation / service industry, transportation/distribution, automotive industry, construction/maintenance, assembly machinery industry, warehousing work, gas / water supply work, building maintenance, metalworking, machinery processing and other work processes involving oil.

Part Number
NO610-L
NO610-L10P
NO610-LL
NO610-LL10P
NO610-M
NO610-M10P
NO610-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 176.00

PVC GLOVES 1 Piece(s) - 1 Day(s) L 25 22.5 8 4901792061308 354-7931 126 1 Pair

฿ 1,658.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 25 22.5 8 4901792061803 434-3221 1,260/bag 1 Bag (10 Pairs)

฿ 176.00

PVC GLOVES 1 Piece(s) - 12 Day(s) LL 27 25 9 4901792061407 354-7949 152 1 Pair

฿ 1,658.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) LL 27 25 9 4901792061902 434-3239 1,520/bag 1 Bag (10 Pairs)

฿ 176.00

PVC GLOVES 1 Piece(s) - 1 Day(s) M 25 22 7.8 4901792061209 354-7957 120 1 Pair

฿ 1,658.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 25 22 7.8 4901792061704 434-3247 1,200/bag 1 Bag (10 Pairs)

฿ 186.17

PVC GLOVES 1 Piece(s) - 12 Day(s) S 25 19.5 7.3 4901792061100 354-7965 106 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Does the product have anti-slip protection?
Answer: The product has anti-slip protection.
Question: Can I wash the product?
Answer: We recommend washing it with a neutral detergent.