(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vinyl Top Thin Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 53.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO130-L
NO130-LW10P
NO130-M
NO130-MG
NO130-MP
NO130-MW10P
NO130-S
NO130-SW10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass
(g)

฿ 56.00

PVC GLOVES 1 Piece(s) - 12 Day(s) L 22 8.1 White 253-3600 55 1 Pair

฿ 525.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 22 8.1 White 356-3081 550/bag 1 Bag (10 Pairs)

฿ 56.00

PVC GLOVES 1 Piece(s) - 1 Day(s) M 20 7.8 White 253-3596 51 1 Pair

฿ 53.00

PVC GLOVES 1 Piece(s) - 10 Day(s) M 20 7.8 Green 354-7655 51 1 Pair

฿ 56.00

PVC GLOVES 1 Piece(s) - 10 Day(s) M 20 7.8 Pink 354-7663 51 1 Pair

฿ 550.52

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 20 7.8 White 356-3090 510/bag 1 Bag (10 Pairs)

฿ 56.00

PVC GLOVES 1 Piece(s) - 1 Day(s) S 19 7.5 White 253-3588 47 1 Pair

฿ 544.32

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 19 7.5 White 356-3103 470/bag 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Total Length(cm)
    30
  • Thickness(mm)
    Approx. 0.3
  • Material Quality
    Vinyl Chloride (PVC)

Product Description

Non-slip vinyl chloride gloves that fit softly and fit your hands, thin type. (no fleece lining)
[Features]
·Thin and soft, it fits perfectly in your hand.
·Gloves that make use of the sensations of your fingertips.
·Due to the unique anti-slip pattern, it exhibits a high and excellent anti-slip effect.
·The inner surface of the glove is coated with a special film, which makes it easy to put on and take off.
·By making the hem of the glove slightly thicker, it is easier to hold and allows smooth putting on.
・ No phthalate plasticizer is used.
[Applications]
·Agriculture, fisheries, cleaning industry, service industry, general machinery industry, automobile-related industry, nursing care and welfare-related industry, etc.

Part Number
NO130-L
NO130-LW10P
NO130-M
NO130-MG
NO130-MP
NO130-MW10P
NO130-S
NO130-SW10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass
(g)

฿ 56.00

PVC GLOVES 1 Piece(s) - 12 Day(s) L 22 8.1 White 253-3600 55 1 Pair

฿ 525.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 22 8.1 White 356-3081 550/bag 1 Bag (10 Pairs)

฿ 56.00

PVC GLOVES 1 Piece(s) - 1 Day(s) M 20 7.8 White 253-3596 51 1 Pair

฿ 53.00

PVC GLOVES 1 Piece(s) - 10 Day(s) M 20 7.8 Green 354-7655 51 1 Pair

฿ 56.00

PVC GLOVES 1 Piece(s) - 10 Day(s) M 20 7.8 Pink 354-7663 51 1 Pair

฿ 550.52

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 20 7.8 White 356-3090 510/bag 1 Bag (10 Pairs)

฿ 56.00

PVC GLOVES 1 Piece(s) - 1 Day(s) S 19 7.5 White 253-3588 47 1 Pair

฿ 544.32

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 19 7.5 White 356-3103 470/bag 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the hem is made thick, difficult to get dirty even thin.

Specification

●SPQ(pair):20
●Thickness: Approx. 0.3mm

Materials

●Polyvinyl Chloride(PVC)