(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fit Gloves, 20 pcs

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 750.46 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B0610-XL
B0610L
B0610M
B0610S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 879.76

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

12 Day(s) XL 21.0 19 8.1 Gray 354-2858 180/bag 1 Bag (20 Sheets)

฿ 1,128.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

7 Day(s) L 19.0 18.0 7.0 Gold 303-4461 160/bag 1 Bag (20 Sheets)

฿ 1,128.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

7 Day(s) M 18.0 17.0 6.6 Green 303-4470 150/bag 1 Bag (20 Sheets)

฿ 750.46

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

7 Day(s) S 17.0 15.5 6.4 Yellow 354-2840 130/bag 1 Bag (20 Sheets)

Basic Specifications

  • Product Model
    Non-Coat
  • The intended use
    For work
  • Color
    White
  • Type
    Shared with Left/Right
  • Thickness(mm)
    0.6
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent
  • 1 Bag (20 Sheets)

Product Description

Seamless knitted gloves made of non-coated nylon.
[Features]
· Unique 13-gauge seamless knit with fine stitching and no seams.
· Perfectly fits the hand to enable work with a feel close to bare hands.
· Uses long nylon fibers to prevent dust, lint, etc. from the gloves.
· The glove sleeves use overlock processing to prevent fraying.
[Applications]
· Can be used in machinery industry, precision machinery industry, automotive industry, inspection work, parts assembly, and other work in various fields.
· These dust-free gloves keep contaminants out of products and containers and prevent dust from adhering in painting areas.
· Wear these gloves under disposable gloves or in place of smooth-stitch cotton gloves.

Part Number
B0610-XL
B0610L
B0610M
B0610S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 879.76

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

12 Day(s) XL 21.0 19 8.1 Gray 354-2858 180/bag 1 Bag (20 Sheets)

฿ 1,128.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

7 Day(s) L 19.0 18.0 7.0 Gold 303-4461 160/bag 1 Bag (20 Sheets)

฿ 1,128.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

7 Day(s) M 18.0 17.0 6.6 Green 303-4470 150/bag 1 Bag (20 Sheets)

฿ 750.46

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

7 Day(s) S 17.0 15.5 6.4 Yellow 354-2840 130/bag 1 Bag (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Can I wash the product?
Answer: We recommend washing it with a neutral detergent.
Question: Can a product be used for both left/right hand?
Answer: Yes, the product can be used for both left/right hand.