1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Channel 100-Hour Timer, AD-5701A

3 CHANNEL 100 HOUR TIMER

3-Channel 100-Hour Timer, AD-5701A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 100-hour timer
· 3 different timers can be set
· Supports starting/stopping of each timer individually or all at once
· Automatic count up after alarm goes off
· Time and date can be displayed simultaneously in clock calendar mode
· 5 different mounting modes are supported: magnetic, clip, desktop stand, wall hanging or strap attachment (strap not included)

 
Part Number
AD-5701A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,200.00

3 CHANNEL 100 HOUR TIMER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 hours 59 minutes 59 seconds Minimum Timekeeping(Second) 1
Dimension (width)(mm) 80 Dimension (vertical)(mm) 70 Thickness(mm) 30
Trusco code 451-4734 Mass(g) Approx. 85 (batteries included) Power Supply AAA batteries × 1
Battery life Approx. 1 year (alkaline batteries used and alarm operation of 90 seconds per day) Alarm Buzzer sound: approximately 30 seconds, volume: approximately 70 dB at a distance of 10 cm Timer function Count down (until alarm set time), count up (counts up automatically after the alarm time is elapsed)
Accessory Monitor battery, instruction manual

Please check the type/dimensions/specifications of the part AD-5701A in the 3-Channel 100-Hour Timer, AD-5701A series.