1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Edge with Product Warranty (Product Body and JCSS Calibration Certificate)

Straight Edge with Product Warranty (Product Body and JCSS Calibration Certificate)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,760.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A straightedge silver ruler with inspection report, proofreading certificate, and traceability system diagram.
[Features]
· Silver processing suppresses the surface reflection to make the scale easy to read.
· An etched and plated scale whose performance will not deteriorate over time, even when used under harsh conditions. Uses Japanese high grade materials.
[Applications]
· Ideal for factories, industrial laboratories, etc.

 
Part Number
19014
19015
19017
19063
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMeasuring Range
(mm)
Scale gradation of the lower level
(mm)
Scale gradation of the upper level
(mm)
Length
(mm)
Thickness
(mm)
Width
(mm)
Mass
(g)

฿ 3,760.34

SWS HAND TOOL 1 Piece(s) 45 Day(s) -1500.511750.51510

฿ 4,909.00

HAND TOOL 1 Piece(s) 91 Day(s) 103000.5133512565

฿ 4,722.23

STRAIGHT SCALE 1 Piece(s) 45 Day(s) -10000.5110501.535425

฿ 9,968.90

MEASURING TOOL 1 Piece(s) 45 Day(s) -150010.5 up to 100 mm, Other: 11565240950

Loading...

  1. 1

Basic Information

Surface Finish Silver Material Stainless Steel Calibration Corresponds To
JIS JIS1 Grade