1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Sliding Bevel without Scale and with Brace

SWS HAND TOOL

Aluminum Sliding Bevel without Scale and with Brace
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,208.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Useful for checking the angle for welding.
· The rod moves left and right, so symmetrical positioning is easy.
· Securely fixed with brace. Prevents changes in the angle while working.
· Made of aluminum and lightweight, making even work in high places easy.
· The rod is thick, and can be used as guide ruler for a circular saw.
· The angle scale is at a 1 degree pitch (20-120°), and the gradient scale is at a 1" pitch (flat gradient, steep gradient 0-10).
· Writing tape has been adhered to record the measured angle. Use for improving work efficiency by drawing angles using pen, pencil, etc.

 
Part Number
62540
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,208.65

SWS HAND TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Free Set Square Scale NA Material Body: aluminum / Screw: brass
Length x Width x Thickness(mm) 505×30×20 Mass(g) 380 Application To trace a desired angle such as a roof incline or for scribing. Measure an incline and use this as a guide ruler for circular saws as is.

Please check the type/dimensions/specifications of the part 62540 in the Aluminum Sliding Bevel without Scale and with Brace series.