1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vernier caliper with product certificate (product body and JCSS calibration certificate)

SWS VERNIER CALIPERERS

Vernier caliper with product certificate (product body and JCSS calibration certificate)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,685.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Four measurements possible: outer diameter, inner diameter, depth, and step measurement. A standard type vernier caliper that is easy to use.

 
Part Number
19051
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,685.69

SWS VERNIER CALIPERERS 1 Piece(s) 27 Day(s)

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Maximum Measurement Length (Range Selection(mm) 101 to 150
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar Available
Solar Panel NA Measuring Range(mm) 0.05~150 Calibration Compatible Product
Instrumental Error(mm) Measurement length of ≤ 50 mm: ±0.05; more than 50 mm to 100 mm: ± 0.06; more than 100 mm to 200 mm: ±0.07 Minimum Read Value(mm) 0.05 Material Stainless Steel
Mass(g) 150