(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Centrifugal Deaerator for Syringe AWATORON3

Centrifugal Deaerator for Syringe AWATORON3

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AW-50-3

  • Product Type
    Dispenser
  • Power Consumption(W)
    400
  • Abstract
    Syringe 1-50 mL
  • Width(mm)
    431
  • Depth(mm)
    509
  • Height(mm)
    245
  • Power Supply(V)
    Single-phase 100
  • Trusco Code
    -
  • Features
    Centrifugal deaerator for syringes which removes air bubbles generated when the solvent is poured in by centrifugal force. Easy operation where you just need to set syringes filled with solvent and push the switch. Up to 4 syringes can be set. Only dedicated syringes can be used.
  • Setting Timer
    1~600sec.
  • Mass(g)
    24000
  • Amount Of Content
    1 unit
Part Number
AW-50-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 248,033.00

฿ 175,086.49

PUMPING EQUIPMENT 1 Piece(s) 25 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dispenser
  • Power Consumption(W)
    400
  • Abstract
    Syringe 1-50 mL
  • Width(mm)
    431
  • Depth(mm)
    509
  • Height(mm)
    245
  • Power Supply(V)
    Single-phase 100
  • Trusco Code
    -
  • Features
    Centrifugal deaerator for syringes which removes air bubbles generated when the solvent is poured in by centrifugal force. Easy operation where you just need to set syringes filled with solvent and push the switch. Up to 4 syringes can be set. Only dedicated syringes can be used.
  • Setting Timer
    1~600sec.
  • Mass(g)
    24000
  • Amount Of Content
    1 unit

Product Description

Centrifugal deaerator for syringes which uses centrifugal force to remove air bubbles generated when the solvent is poured in. Easy operation where you just need to set syringes filled with solvent and push the switch. Up to 4 syringes can be set. Only dedicated syringes can be used.

Specifications of AW-50-3

  • Product Type
    Dispenser
  • Power Consumption(W)
    400
  • Abstract
    Syringe 1-50 mL
  • Width(mm)
    431
  • Depth(mm)
    509
  • Height(mm)
    245
  • Power Supply(V)
    Single-phase 100
  • Trusco Code
    -
  • Features
    Centrifugal deaerator for syringes which removes air bubbles generated when the solvent is poured in by centrifugal force. Easy operation where you just need to set syringes filled with solvent and push the switch. Up to 4 syringes can be set. Only dedicated syringes can be used.
  • Setting Timer
    1~600sec.
  • Mass(g)
    24000
  • Amount Of Content
    1 unit
Part Number
AW-50-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 248,033.00

฿ 175,086.49

PUMPING EQUIPMENT 1 Piece(s) 25 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1