(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated T Type Wrench (9804-10)

Insulated T Type Wrench (9804-10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
9804-08
9804-10
9804-13
9804-17
9804-19
9804-22
9805-17
9805-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Size
(mm)
Overall Length
(mm)
Mass
(g)
Socket Section Outer Diameter
(mm)
Handle Length
(mm)
JAN Code

฿ 3,242.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 8 200 344 15 90 4003773071341

฿ 3,409.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 10 200 350 19.5 155 4003773026167

฿ 3,517.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 13 200 375 23.5 155 4003773026198

฿ 3,792.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 17 200 395 28.5 155 4003773026211

฿ 4,015.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 19 200 450 31 155 4003773020424

฿ 4,377.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 22 200 570 34.5 155 4003773026228

฿ 4,955.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 17 300 580 28.5 155 4003773026297

฿ 4,985.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 19 300 750 31 155 4003773026303

Basic Specifications

  • Applicable Standard
    None
  • Features
    Oil tempered and quenched special tool steel is used for the material.

Product Description

1,000V insulated wrench.
[Features]
・Material is special tool steel that has been oil quenched and tempered.
・Compliant with DINEN/IEC60900 standards.
[Applications]
・Ideal for working in conductive areas after checking safety.

Part Number
9804-08
9804-10
9804-13
9804-17
9804-19
9804-22
9805-17
9805-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Size
(mm)
Overall Length
(mm)
Mass
(g)
Socket Section Outer Diameter
(mm)
Handle Length
(mm)
JAN Code

฿ 3,242.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 8 200 344 15 90 4003773071341

฿ 3,409.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 10 200 350 19.5 155 4003773026167

฿ 3,517.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 13 200 375 23.5 155 4003773026198

฿ 3,792.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 17 200 395 28.5 155 4003773026211

฿ 4,015.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 19 200 450 31 155 4003773020424

฿ 4,377.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 22 200 570 34.5 155 4003773026228

฿ 4,955.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 17 300 580 28.5 155 4003773026297

฿ 4,985.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 19 300 750 31 155 4003773026303

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1