(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
Insulated T Type Square Bar Wrench
SIGNET
From: ฿ 2,834.29 |
---|
Days to Ship: 31 Day(s) |
Insulated L Type Hex Bar Wrench
SIGNET
From: ฿ 1,315.10 |
---|
Days to Ship: 31 Day(s) |
Insulation Torque Wrench INS-25
MATATAKITOYO
From: ฿ 12,526.78 |
---|
Days to Ship: 11 Day(s) |
TECH EV
From: ฿ 1,758.86 |
---|
Days to Ship: 5 Day(s) |
KNIPEX
From: ฿ 3,242.00 |
---|
Days to Ship: 11 Day(s) |
Insulation T Type Hex Wrench 9814
KNIPEX
From: ฿ 5,094.00 |
---|
Days to Ship: 11 Day(s) |
Insulation T Type Hex Wrench 9815
KNIPEX
From: ฿ 5,455.00 |
---|
Days to Ship: 11 Day(s) |
Insulation Torque Wrench E43138
SIGNET
From: ฿ 18,271.20 |
---|
Days to Ship: 31 Day(s) |
From: ฿ 6,913.47 |
---|
Days to Ship: 31 Day(s) |
SIGNET
From: ฿ 1,966.38 |
---|
Days to Ship: 31 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Two-sided Width Size(mm) |
Overall Length(mm) |
Applicable Standard |
Mass(g) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SIGNET | SIGNET | MATATAKITOYO | TECH EV | KNIPEX | KNIPEX | KNIPEX | SIGNET | SIGNET | SIGNET |
Product Series | ||||||||||
From | ฿ 2,834.29 | ฿ 1,315.10 | ฿ 12,526.78 | ฿ 1,758.86 | ฿ 3,242.00 | ฿ 5,094.00 | ฿ 5,455.00 | ฿ 18,271.20 | ฿ 6,913.47 | ฿ 1,966.38 |
Days to Ship | 31 Day(s) | 31 Day(s) | 11 Day(s) | 5 Day(s) | 11 Day(s) | 11 Day(s) | 11 Day(s) | 31 Day(s) | 31 Day(s) | 31 Day(s) |
Two-sided Width Size(mm) | - | 10 | - | - | 8 ~ 22 | 5 ~ 8 | 5 ~ 8 | - | - | 17 ~ 19 |
Overall Length(mm) | 200 | 240 | 265 | 220 | 200 ~ 300 | 120 | 250 | 288 | - | - |
Applicable Standard | European Standard EN60900 | European Standard EN60900 | IEC60900 | IEC60900 | None | None | None | European Standard EN60900 | IEC60900 | - |
Mass(g) | - | - | 735 | 350 | 344 ~ 750 | 195 ~ 270 | 325 ~ 440 | 487 ~ 542 | 750 | - |
Loading...
How can we improve?
How can we improve?