(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cart MR (MR-4)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-3 SALE
MR-3K SALE
MR-4 SALE
MR-4K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Width
(mm)
Length
(mm)
Load Surface Dimensions, Length
(mm)
Load Surface Dimensions, Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 39,653.00

฿ 37,008.14

REAR CARS 1 Piece(s) 40 Day(s) Common type 1170 2100 1200 850 466-0633 38000 1 unit

฿ 64,941.00

฿ 56,011.61

REAR CARS 1 Piece(s) 40 Day(s) Total Boarding Type 1170 2100 1140 820 466-0641 48000 1 unit

฿ 41,986.00

฿ 39,185.53

REAR CARS 1 Piece(s) 40 Day(s) Common type 1230 2250 1350 910 466-0650 40000 1 unit

฿ 71,183.00

฿ 61,395.34

REAR CARS 1 Piece(s) 40 Day(s) Total Boarding Type 1230 2250 1320 880 466-0668 50000 1 unit

Basic Specifications

  • Product Model
    One Wheel Carts, Bicycle Trailers
  • Average Load(kg)
    350kg
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Height(mm)
    730
  • Tire Model
    26-inch air tire
  • Features
    Rugged and Highly Sustainable. Produced via welding in order to sustain 2.8 ton tensile test.
  • Amount Of Content
    1 unit

Product Description

[Features]
·Robust and durable.
·Welded to withstand a tensile test of 2.8 tons.
[Applications]
·Suitable for transport work at construction sites.
·Suitable for food stalls such as oden and ramen.

Part Number
MR-3 SALE
MR-3K SALE
MR-4 SALE
MR-4K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Width
(mm)
Length
(mm)
Load Surface Dimensions, Length
(mm)
Load Surface Dimensions, Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 39,653.00

฿ 37,008.14

REAR CARS 1 Piece(s) 40 Day(s) Common type 1170 2100 1200 850 466-0633 38000 1 unit

฿ 64,941.00

฿ 56,011.61

REAR CARS 1 Piece(s) 40 Day(s) Total Boarding Type 1170 2100 1140 820 466-0641 48000 1 unit

฿ 41,986.00

฿ 39,185.53

REAR CARS 1 Piece(s) 40 Day(s) Common type 1230 2250 1350 910 466-0650 40000 1 unit

฿ 71,183.00

฿ 61,395.34

REAR CARS 1 Piece(s) 40 Day(s) Total Boarding Type 1230 2250 1320 880 466-0668 50000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is robust and has high durability.
●Manufactured by welding that withstands 2.8 ton at pulling test.

Specification

●Tire Type:26 Inches, Air Into
●SPQ(piece):1
●Equal Load: 350kg

Materials

●Steel