(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Aluminum folding rear car Aluminum handy camper
SHOWA BRIDGE
From: ฿ 38,895.00 |
---|
Days to Ship: 40 Day(s) |
Aluminum Folding Cart, Compact, with Side Surface Aluminum Panel
HARAX
From: ฿ 77,624.00 |
---|
Days to Ship: 35 Day(s) |
ALUMIS
From: ฿ 32,319.00 |
---|
Days to Ship: 40 Day(s) |
Aluminum Foldable Rear Car Length (mm) 1,860/2,110
ALINCO
From: ฿ 57,889.00 |
---|
Days to Ship: 40 Day(s) |
SHOWA BRIDGE
From: ฿ 2,614.61 |
---|
Days to Ship: 12 Day(s) |
Multi-Carry (Bicycle Towed Type Aluminum Folding Dolly)
SHOWA BRIDGE
From: ฿ 45,788.00 |
---|
Days to Ship: 40 Day(s) |
Cylinder Stand (for 1,500 L / 2,000 L Containers)
KS
From: ฿ 7,630.00 |
---|
Days to Ship: 40 Day(s) |
Cylinder Stand (for 7,000 L Containers)
KS
From: ฿ 7,878.00 |
---|
Days to Ship: 40 Day(s) |
From: ฿ 39,653.00 |
---|
Days to Ship: 40 Day(s) |
2-Wheel Wheelbarrow, Aluminum Main Body Is Rust Resistant and Lightweight
ALUMIS
From: ฿ 28,770.00 |
---|
Days to Ship: 40 Day(s) |
Aluminum Unicycle, with Plastic Bucket (Capacity Approx. 80 Liters)
HARAX
From: ฿ 23,361.00 |
---|
Days to Ship: 12 Day(s) |
Aluminum Cart, Rintaro, Loading Platform Surface Panel Cover Specification
HARAX
From: ฿ 33,940.00 |
---|
Days to Ship: 35 Day(s) |
Aluminum Cart, Rintaro, General Type
HARAX
From: ฿ 31,344.00 |
---|
Days to Ship: 35 Day(s) |
Aluminum Folding Cart, Compact, with All Surface Aluminum Panel
HARAX
From: ฿ 143,200.00 |
---|
Days to Ship: 35 Day(s) |
Aluminum Foldable Rear Car Length (mm) 1,860/2380
ALINCO
From: ฿ 25,648.60 |
---|
Days to Ship: 35 Day(s) |
Folding Rear Car HC-906 Series
AS ONE
From: ฿ 46,705.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
RS Pro
From: ฿ 2,246.55 |
---|
Special Price |
Days to Ship: 8 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Uniform Load(kg) |
Main Body Material |
Main body: option |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SHOWA BRIDGE | HARAX | ALUMIS | ALINCO | SHOWA BRIDGE | SHOWA BRIDGE | KS | KS | MURAMATU S | ALUMIS | HARAX | HARAX | HARAX | HARAX | ALINCO | AS ONE | RS Pro |
Product Series | Aluminum Folding Cart, Compact, with Side Surface Aluminum Panel | 2-Wheel Wheelbarrow, Aluminum Main Body Is Rust Resistant and Lightweight | Aluminum Unicycle, with Plastic Bucket (Capacity Approx. 80 Liters) | Aluminum Cart, Rintaro, Loading Platform Surface Panel Cover Specification | Aluminum Folding Cart, Compact, with All Surface Aluminum Panel | ||||||||||||
From | ฿ 38,895.00 | ฿ 77,624.00 | ฿ 32,319.00 | ฿ 57,889.00 | ฿ 2,614.61 | ฿ 45,788.00 | ฿ 7,630.00 | ฿ 7,878.00 | ฿ 39,653.00 | ฿ 28,770.00 | ฿ 23,361.00 | ฿ 33,940.00 | ฿ 31,344.00 | ฿ 143,200.00 | ฿ 25,648.60 | ฿ 46,705.00 Special Price On Sale Until 31/05/2024 | ฿ 2,246.55 Special Price On Sale Until 30/06/2024 |
Days to Ship | 40 Day(s) | 35 Day(s) | 40 Day(s) | 40 Day(s) | 12 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 12 Day(s) | 35 Day(s) | 35 Day(s) | 35 Day(s) | 35 Day(s) | 19 Day(s) | 8 Day(s) |
Product Type | One Wheel Cart | One Wheel Cart | One Wheel Cart | One Wheel Cart | One Wheel Cart | One Wheel Cart | One Wheel Cart | One Wheel Cart | One Wheel Cart | One Wheel Cart | One Wheel Cart | One Wheel Cart | One Wheel Cart | One Wheel Cart | One Wheel Cart | - | - |
Uniform Load(kg) | 100 ~ 200 | - | 80 | 150 | - | - | - | - | 350kg | 80 | - | - | - | - | - | - | - |
Main Body Material | Aluminum | Aluminum | Aluminum | Aluminum | - | Aluminum | Steel | Steel | Steel | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | - | Plastic |
Main body: option | Main Body | Main Body | Main Body | Main Body | Option | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | - | - |
Loading...
How can we improve?
How can we improve?