(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
P77 |
P80 |
P-392 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Effective Oil Quantity (cm3) |
Trusco Code | Mass (kg) |
Maximum Use Pressure Low Pressure (MPa) |
Discharge Quantity Low Pressure When Operating (cc) |
Discharge Quantity High Pressure (cc) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,394.35 ฿ 15,520.98 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 12 Day(s) | Pump | 0.6 | 455-0048 | 7.1 | 3.4 | 16.38 | 2.46 | 1 unit | ||
฿ 32,413.46 ฿ 29,856.04 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | Pump | 2.2 | 455-0056 | 10.7 | 3.4 | 16.38 | 2.46 | 1 unit | ||
฿ 20,180.68 ฿ 18,808.39 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 12 Day(s) | - | 0.72 | 491-6450 | 4 | 1.4 | 11.3 | 2.5 | 1 unit |
[Features]
· Pump with a 2-stage speed function. Switches automatically between the low‑pressure stage, which discharges a large amount until a load is applied to the cylinder, and the high‑pressure stage that can generate 70 MPa.
Part Number |
---|
P77 |
P80 |
P-392 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Effective Oil Quantity (cm3) |
Trusco Code | Mass (kg) |
Maximum Use Pressure Low Pressure (MPa) |
Discharge Quantity Low Pressure When Operating (cc) |
Discharge Quantity High Pressure (cc) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,394.35 ฿ 15,520.98 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 12 Day(s) | Pump | 0.6 | 455-0048 | 7.1 | 3.4 | 16.38 | 2.46 | 1 unit | ||
฿ 32,413.46 ฿ 29,856.04 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | Pump | 2.2 | 455-0056 | 10.7 | 3.4 | 16.38 | 2.46 | 1 unit | ||
฿ 20,180.68 ฿ 18,808.39 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 12 Day(s) | - | 0.72 | 491-6450 | 4 | 1.4 | 11.3 | 2.5 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?