(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RC50N |
RC53 |
RC57 |
RC102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Lifting Force (kN) |
Stroke (mm) |
Head Diameter (mm) |
Major Diameter (mm) |
Pressure Area (cm2) |
Minimum Maximum (mm) |
Necessary Oil Quantity (cm3) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,358.42 ฿ 11,084.68 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | 44 | 15 | 25 | 45X65 | 6.3 | 45 | 9.5 | 455-0129 | 1 | 1 unit | ||
฿ 14,200.00 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | 45 | 79 | 25 | 38 | 6.4 | 165 | 51.0 | 455-0137 | 1.3 | 1 unit | ||
฿ 19,018.30 ฿ 13,877.65 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | 45 | 181 | 25 | 38 | 6.4 | 273 | 116.0 | 455-0153 | 2.3 | 1 unit | ||
฿ 14,796.87 ฿ 11,008.87 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 12 Day(s) | 100 | 55 | 35 | 57 | 14.4 | 122 | 79.0 | 455-0111 | 2.2 | 1 unit |
Hydraulic cylinder with a reinforced built-in spring. Fast return despite being a single‑acting cylinder.
[Features]
·Install high flow coupling.
[Applications]
·Recommended compatible pump: P392AL.
Part Number |
---|
RC50N |
RC53 |
RC57 |
RC102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Lifting Force (kN) |
Stroke (mm) |
Head Diameter (mm) |
Major Diameter (mm) |
Pressure Area (cm2) |
Minimum Maximum (mm) |
Necessary Oil Quantity (cm3) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,358.42 ฿ 11,084.68 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | 44 | 15 | 25 | 45X65 | 6.3 | 45 | 9.5 | 455-0129 | 1 | 1 unit | ||
฿ 14,200.00 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | 45 | 79 | 25 | 38 | 6.4 | 165 | 51.0 | 455-0137 | 1.3 | 1 unit | ||
฿ 19,018.30 ฿ 13,877.65 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | 45 | 181 | 25 | 38 | 6.4 | 273 | 116.0 | 455-0153 | 2.3 | 1 unit | ||
฿ 14,796.87 ฿ 11,008.87 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 12 Day(s) | 100 | 55 | 35 | 57 | 14.4 | 122 | 79.0 | 455-0111 | 2.2 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?